Call us at 1-888-826-6342
DMD1080 Series accepts DC voltage or current input. Provides visual alarm indication/alarm relay contact outputs. Input tracker and alarms status LEDs.
Product Number | Relay Type | Number of Relay Outputs | Input Type | Supply Voltage |
---|---|---|---|---|
|
DPST
|
2
|
Low power input
|
Not Applicable
|
|
DPST
|
2
|
Standard power input
|
Not Applicable
|
The DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.2% accuracy
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Supply Voltage Type | Isolation | Programability | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
mA, V
|
Process
|
0 to 20 mA, 0 to 10 Vdc
|
mA, V
|
Process
|
DC
|
300 V
|
Switch
|
0.2% Accuracy of Span
|
The DPG409S sanitary series have a current or voltage output signal with a wireless option and are user-configurable. They have ±0.08% accuracy in many pressure types.
Product Number | Pressure Range Units | Pressure Range Min | Pressure Range Max | Pressure Range | Pressure Type | Pressure Port Type | Pressure Port Size | Power Source | Accuracy value | Accuracy Class | Number of Digits | Electrical Output | Output Signal | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
psi
|
0
|
1
|
0 to 1 psi
|
Gauge
|
Tri-Clamp
|
1 1/2"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Absolute
|
Tri-Clamp
|
1 1/2"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
5
|
0 to 5 psi
|
Gauge
|
Tri-Clamp
|
1 1/2"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Absolute
|
Tri-Clamp
|
1 1/2"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
|
psi
|
0
|
15
|
0 to 15 psi
|
Gauge
|
Tri-Clamp
|
1 1/2"
|
Battery Powered
|
±0.08%
|
< 0.1%
|
4
|
4 to 20 mA, Voltage
|
Current or Voltage
|
Not Applicable
|
Circulation heater with integral thermostat. Oval galvanized steel flanges, copper heater sheaths, and galvanized steel tanks. 50 W/in2, 3-5kW power.
Product Number | Power | Power Density | Sheath Material | Vessel Material | Supply Voltage |
---|---|---|---|---|---|
|
5 kW
|
50 W/in2
|
Copper
|
Carbon Steel
|
240 Vac
|
Immersion heater with incoloy or steel sheath element, 3.5" square flange mounted, designed for water and air applications and up to 5 kW or power.
Product Number | Form Factor | Heating Element Length | Power | Power Density | Supply Voltage | Supply Voltage Type | Heated Medium | Sheath Material | Flange |
---|---|---|---|---|---|---|---|---|---|
|
Flanged Immersion
|
17 7⁄8"
|
3.5 kW
|
24 W/in2
|
120V
|
3 Phase
|
Water
|
Incoloy
|
3 1⁄2" Square Steel
|
|
Flanged Immersion
|
12 7⁄16"
|
1.5 kW
|
15 W/in2
|
240V
|
3 Phase
|
Water
|
Incoloy
|
3 1⁄2" Square Steel
|
|
Flanged Immersion
|
17 7⁄8"
|
5 kW
|
34 W/in2
|
240V
|
3 Phase
|
Water
|
Incoloy
|
3 1⁄2" Square Steel
|
|
Flanged Immersion
|
17 7⁄8"
|
5 kW
|
34 W/in2
|
120V
|
3 Phase
|
Water
|
Incoloy
|
3 1⁄2" Square Steel
|
Immersion heater with incoloy or steel sheath element, 6.5" square flange mounted, designed for water and air applications and up to 5 kW or power.
Product Number | Form Factor | Heating Element Length | Power | Power Density | Supply Voltage | Supply Voltage Type | Heated Medium | Sheath Material | Flange |
---|---|---|---|---|---|---|---|---|---|
|
Flanged Immersion
|
17"
|
9 kW
|
50 W/in2
|
120V
|
3 Phase
|
Air
|
Incoloy
|
6 1⁄2" Dia. Steel Flange
|
RTD Temperature Transmitter - 316 Stainless Steel Construction
Product Number | Number of Inputs | Input Type | Input Ranges | Output Type | Other Features |
---|---|---|---|---|---|
|
1
|
RTD
|
-18 to 93°C (0 to 200°F)
|
4 to 20 mA
|
TX94A-2-SS-M12F-2
|
|
1
|
RTD
|
-18 to 260°C (0 to 500°F)
|
4 to 20 mA
|
TX94A-4-SS-M12F-1
|
Product Number | Power | Power Density | Sheath Material | Number of Elements | Vessel Material | Supply Voltage |
---|---|---|---|---|---|---|
|
6 kW
|
50 W/in2
|
Copper
|
3
|
Galvanized ASTM A53B carbon steel
|
480 Vac
|
The OM-CP-PRT110 is a differential pressure and temperature data logger ideal for use in factory and laboratory applications that records 10,922 measurements per channel.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature, Pressure
|
2
|
TC, Differential Pressure
|
~10K
|
Battery
|
USB
|
2 sec
|
0 to 2 inH2O
|
Product Number | Input Voltage |
---|---|
|
60 to 265 Vac or 85 to 300 Vdc
|
|
9 to 30 Vdc or 10 to 32 Vac
|
Timer Controller is a timing system for pulse-jet type dust collectors or pneumatic conveying systems in either continuous or on-demand cleaning applications.
Product Number | Number Of Channels | Max Current/Relay | Supply Voltage | Form Factor | Additional Features | On Time | Off Time |
---|---|---|---|---|---|---|---|
|
4.0
|
300 VA
|
85 to 270 Vac
|
Panel
|
None
|
50 - 500 msec
|
1 - 180 seconds
|
|
6.0
|
300 VA
|
85 to 270 Vac
|
Panel
|
None
|
50 - 500 msec
|
1 - 180 seconds
|
|
10.0
|
300 VA
|
85 to 270 Vac
|
Panel
|
None
|
50 - 500 msec
|
1 - 180 seconds
|
|
22.0
|
300 VA
|
85 to 270 Vac
|
Panel
|
None
|
50 - 500 msec
|
1 - 180 seconds
|
|
32.0
|
300 VA
|
85 to 270 Vac
|
Panel
|
None
|
50 - 500 msec
|
1 - 180 seconds
|
Steel 1-piece nozzle heaters with 750°F max temperature, 1" to 6.125" inner band diameter, mica insulated and designed for plastic molding, extruders and more.
Product Number | Power | Supply Voltage | Power Density | Barrel Diameter | Heater Width | Maximum Operating Temperature | Features |
---|---|---|---|---|---|---|---|
|
175 W
|
240 Vac
|
30 W/in2
|
15/16 in
|
2 in
|
399°C (750°F)
|
Term A
|
|
100 W
|
120 Vac
|
32 W/in2
|
1 in
|
1 in
|
399°C (750°F)
|
Term A
|
|
100 W
|
240 Vac
|
32 W/in2
|
1 in
|
1 in
|
399°C (750°F)
|
Term A
|
|
150 W
|
120 Vac
|
32 W/in2
|
1 in
|
1 1/2 in
|
399°C (750°F)
|
Term A
|
|
150 W
|
240 Vac
|
32 W/in2
|
1 in
|
1 1/2 in
|
399°C (750°F)
|
Term A
|
The DRA-TCI-RTI Series are 2 wire Temperature Signal Conditioners/Transmitters. There are TC and RTD input models with 4-20mA output. They are isolated and field rangeable
Product Number | Input Type | Output Type |
---|---|---|
|
RTD
|
4 to 20 mA
|
Immersion heater with incoloy sheath element, 2" NPT screw plug fitting and can be inserted into pipes. Explosion resistant enclosure options available.
Product Number | Form Factor | Connection Type | Heating Element Length | Power | Power Density | Supply Voltage | Supply Voltage Type | Sheath Material | Enclosure Type |
---|---|---|---|---|---|---|---|---|---|
|
Screw Plug Immersion
|
2" NPT
|
319"
|
11.5 kW
|
12.9 W/in2
|
480V
|
1 Phase
|
Incoloy
|
Moisture Resistant/Explosion Resistant Enclosure
|
|
Screw Plug Immersion
|
2" NPT
|
127"
|
4 kW
|
11.7 W/in2
|
240V
|
1 Phase
|
Incoloy
|
Moisture Resistant Terminal Enclosure
|
Immersion heater with 3 stainless steel sheath elements, 2" NPT screw plug fitting and designed for mildly corrosive process water. Explosion resistant options available.
Product Number | Form Factor | Connection Type | Heating Element Length | Power | Power Density | Supply Voltage | Supply Voltage Type | Heated Medium | Sheath Material | Enclosure Type |
---|---|---|---|---|---|---|---|---|---|---|
|
Screw Plug Immersion
|
2" NPT
|
7 3⁄4"
|
3 kW
|
47 W/in2
|
208V
|
1 Phase
|
Process Water
|
Stainless Steel
|
General Purpose NEMA-1 rated
|
|
Screw Plug Immersion
|
2" NPT
|
7 3⁄4"
|
3 kW
|
47 W/in2
|
480V
|
1 Phase
|
Process Water
|
Stainless Steel
|
General Purpose NEMA-1 rated
|
|
Screw Plug Immersion
|
2" NPT
|
11 3⁄4"
|
4.5 kW
|
44 W/in2
|
240V
|
1 Phase
|
Process Water
|
Stainless Steel
|
General Purpose NEMA-1 rated
|
|
Screw Plug Immersion
|
2" NPT
|
11 3⁄4"
|
4.5 kW
|
44 W/in2
|
480V
|
1 Phase
|
Process Water
|
Stainless Steel
|
General Purpose NEMA-1 rated
|
|
Screw Plug Immersion
|
2" NPT
|
17 3⁄4"
|
6 kW
|
38 W/in2
|
208V
|
1 Phase
|
Process Water
|
Stainless Steel
|
General Purpose NEMA-1 rated
|
Immersion heater with copper sheath element, 2" NPT fitting and power range from 3 to 12 kW. Designed for clean water and explosion resistant enclosures available.
Product Number | Form Factor | Connection Type | Heating Element Length | Power | Power Density | Supply Voltage | Supply Voltage Type | Heated Medium | Sheath Material | Enclosure Type |
---|---|---|---|---|---|---|---|---|---|---|
|
Screw Plug Immersion
|
2" NPT
|
7"
|
3 kW
|
67 W/in2
|
240V
|
3 Phase
|
Clean Water
|
Copper
|
General Purpose NEMA-1 rated
|
|
Screw Plug Immersion
|
2" NPT
|
7"
|
3 kW
|
67 W/in2
|
480V
|
3 Phase
|
Clean Water
|
Copper
|
General Purpose NEMA-1 rated
|
|
Screw Plug Immersion
|
2" NPT
|
12"
|
6 kW
|
67 W/in2
|
240V
|
3 Phase
|
Clean Water
|
Copper
|
General Purpose NEMA-1 rated
|
|
Screw Plug Immersion
|
2" NPT
|
12"
|
6 kW
|
67 W/in2
|
480V
|
3 Phase
|
Clean Water
|
Copper
|
General Purpose NEMA-1 rated
|
|
Screw Plug Immersion
|
2" NPT
|
17 1⁄2"
|
9 kW
|
65 W/in2
|
240V
|
3 Phase
|
Clean Water
|
Copper
|
General Purpose NEMA-1 rated
|
Steel 1-piece or 2-piece band heaters with 900°F max temperature, 2.5" to 10" inner band diameter, mica insulated and designed for cylinders, drums, dies and more.
Product Number | Power | Supply Voltage | Power Density | Barrel Diameter | Heater Width | Maximum Operating Temperature |
---|---|---|---|---|---|---|
|
300 W
|
120 Vac
|
29 W/in2
|
2 1/2 in
|
1 1/2 in
|
482°C (900°F)
|
|
300 W
|
120 Vac
|
29 W/in2
|
3 in
|
1 in
|
482°C (900°F)
|
|
500 W
|
120 Vac
|
40 W/in2
|
3 in
|
1 1/2 in
|
482°C (900°F)
|
|
500 W
|
120 Vac
|
30 W/in2
|
3 in
|
2 in
|
482°C (900°F)
|
|
600 W
|
120 Vac
|
37 W/in2
|
3 3/4 in
|
1 1/2 in
|
482°C (900°F)
|
Intrinsically Safe Differential Pressure Transmitter can be programmed to read in pressure, flow, or velocity in hazardous locations.
Product Number | Pressure Range Unit | Pressure Range | Pressure Type | Accuracy Class | Accuracy Value (compensated range) | Output Signal | Electrical Output | Pressure Port Size | Pressure Port Type | Connection/Termination | Operating Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|---|
|
inH2O
|
0 to 5 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA DC
|
1/8"
|
NPT Female
|
M-12 4 PIN Connector
|
0 to 60°C (32 to 140°F)
|
|
inH2O
|
0 to 10 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA DC
|
1/8"
|
NPT Female
|
M-12 4 PIN Connector
|
0 to 60°C (32 to 140°F)
|
|
inH2O
|
0 to 25 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA DC
|
1/8"
|
NPT Female
|
M-12 4 PIN Connector
|
0 to 60°C (32 to 140°F)
|
|
inH2O
|
0 to 50 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA DC
|
1/8"
|
NPT Female
|
M-12 4 PIN Connector
|
0 to 60°C (32 to 140°F)
|
|
inH2O
|
0 to 100 inH2O
|
Differential
|
> 0.25%
|
±0.5%
|
Current
|
4 to 20 mA DC
|
1/8"
|
NPT Female
|
M-12 4 PIN Connector
|
0 to 60°C (32 to 140°F)
|
Tank immersion heater with stainless steel sheath element, over the side mounted, integrated thermostat and designed for use in sanitizing water and other similar solutions.
Product Number | Form Factor | Heating Element Length | Riser Length | Power | Power Density | Supply Voltage | Heated Medium | Sheath Material | Maximum Operating Temperature | Minimum Operating Temperature | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Over the Side Immersion
|
17"
|
26"
|
6 kW
|
65 W/in2
|
480V
|
Water
|
316 Stainless Steel (Electropolished)
|
250°F
|
60°F
|
Integral Thermostat
|
|
Over the Side Immersion
|
13"
|
26"
|
4 kW
|
56 W/in2
|
240V
|
Water
|
316 Stainless Steel (Electropolished)
|
250°F
|
60°F
|
Integral Thermostat
|
|
Over the Side Immersion
|
17"
|
26"
|
1.5 kW
|
16 W/in2
|
480V
|
Water
|
316 Stainless Steel (Electropolished)
|
250°F
|
60°F
|
Integral Thermostat
|
|
Over the Side Immersion
|
13"
|
26"
|
1000 W
|
14 W/in2
|
120V
|
Water
|
316 Stainless Steel (Electropolished)
|
250°F
|
60°F
|
Integral Thermostat
|
|
Over the Side Immersion
|
17"
|
26"
|
6000 W
|
65 W/in2
|
240V
|
Water
|
316 Stainless Steel (Electropolished)
|
250°F
|
60°F
|
Integral Thermostat
|
Tank immersion heater with stainless steel sheath element, over the side mounted, integrated thermostat and designed for use in reservoir water or other applications.
Product Number | Form Factor | Heating Element Length | Riser Length | Power | Power Density | Supply Voltage | Heated Medium | Sheath Material | Maximum Operating Temperature | Minimum Operating Temperature | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Over the Side Immersion
|
17 1⁄2"
|
39 3/4"
|
6 kW
|
51 W/in2
|
480V
|
Reservoir Water
|
316 Stainless Steel
|
115°F
|
55F
|
Integral Thermostat
|
|
Over the Side Immersion
|
17 1⁄2"
|
39 3/4"
|
1440 W
|
13 W/in2
|
240V
|
Reservoir Water
|
316 Stainless Steel
|
115°F
|
55F
|
Integral Thermostat
|
|
Over the Side Immersion
|
17 1⁄2"
|
39 3/4"
|
6 kW
|
51 W/in2
|
240V
|
Reservoir Water
|
316 Stainless Steel
|
115°F
|
55F
|
Integral Thermostat
|